(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves "Nice Hand Petit"

PVC Gloves "Nice Hand Petit"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NHPT

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    XS
  • Total Length(cm)
    30
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    7.1
  • Color
    Pearl Magenta
  • JAN code
    4901792020152
  • Trusco Code
    434-3034
  • Mass(g)
    53
  • Thickness(mm)
    Approx. 0.4
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Cupra, Rayon
  • 1 Pair
Part Number
NHPT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 141.07

PVC GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    XS
  • Total Length(cm)
    30
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    7.1
  • Color
    Pearl Magenta
  • JAN code
    4901792020152
  • Trusco Code
    434-3034
  • Mass(g)
    53
  • Thickness(mm)
    Approx. 0.4
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Cupra, Rayon
  • 1 Pair

Product Description

[Features]
· XS size for small hands.
· The inside lining uses cupra for comfortable wear without sticking.
[Applications]
· Sanitation and service industries. Dishwashing. Light work.
[Materials]
· Front: vinyl chloride (PVC), back: cupra, rayon

Specifications of NHPT

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    XS
  • Total Length(cm)
    30
  • Around Palm(cm)
    18.0
  • Length of Middle Finger(cm)
    7.1
  • Color
    Pearl Magenta
  • JAN code
    4901792020152
  • Trusco Code
    434-3034
  • Mass(g)
    53
  • Thickness(mm)
    Approx. 0.4
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Cupra, Rayon
  • 1 Pair
Part Number
NHPT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 141.07

PVC GLOVES 1 Piece(s) 1 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1