(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves "Mac Power 300" (MZ636)

Cut-Resistant Gloves "Mac Power 300" (MZ636)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MZ636
MZ636-L
MZ636-R
MZ637
MZ637-L
MZ637-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Total Length
(cm)
JAN Code Trusco Code Amount Of Content

฿ 5,043.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) Standard Type 26 4560430762573 447-7600 1 Pair

฿ 2,521.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Standard Type, Single Hand, Sold Separately, Left Hand 26 4560430762597 447-7618 1 pc.

฿ 2,521.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Standard Type, Single Hand, Sold Separately, Right Hand 26 4560430762580 447-7626 1 pc.

฿ 5,547.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) Long Type 32 4560430762603 447-7634 1 Pair

฿ 2,777.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Long type: One-hand, sold separately, left hand 32 4560430762627 447-7642 1 pc.

฿ 2,777.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Long type: One-hand, sold separately, right hand 32 4560430762610 447-7651 1 pc.

Basic Specifications

  • Product Model
    Aramid
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Size
    Free
  • Around Palm(cm)
    27
  • Length of Middle Finger(cm)
    8.5
  • Thickness(mm)
    4.3
  • Features
    The unique four-layer structure enables gentle ease of use. We have increased our low thermal conductivity by approximately 20%. Left and right can be purchased separately to increase cost-effectiveness.
  • Surface Material
    PBO Fiber/Aramid Fiber
  • Inner Lining Material
    Cotton
  • Back Part
    Aramid Fiber
  • Meddle Material
    Aramid Mixed Felt, Special Thermal Blocking Sheet

Product Description

Unique 4-layer construction to enable soft operability. Low heat transmission performance has been increased 20% over the manufacturer's other products. Left- and right-handed gloves also available for economical use.

Part Number
MZ636
MZ636-L
MZ636-R
MZ637
MZ637-L
MZ637-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detail Type Total Length
(cm)
JAN Code Trusco Code Amount Of Content

฿ 5,043.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) Standard Type 26 4560430762573 447-7600 1 Pair

฿ 2,521.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Standard Type, Single Hand, Sold Separately, Left Hand 26 4560430762597 447-7618 1 pc.

฿ 2,521.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Standard Type, Single Hand, Sold Separately, Right Hand 26 4560430762580 447-7626 1 pc.

฿ 5,547.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) Long Type 32 4560430762603 447-7634 1 Pair

฿ 2,777.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Long type: One-hand, sold separately, left hand 32 4560430762627 447-7642 1 pc.

฿ 2,777.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) Long type: One-hand, sold separately, right hand 32 4560430762610 447-7651 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1