(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves, Mac Mate DY MT985-LL/M

Incision-Resistant Gloves, Cut-Resistant Gloves, Mac Mate DY MT985-LL/M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 945.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT985-LL
MT985-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Wrist Color Amount Of Content

฿ 945.00

CUT-RESISTANT GLOVES 3 Piece(s) 8 Day(s) LL 25 21 9 4560430762566 448-7397 Yellow 1 Pair

฿ 945.00

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) M 22 19 7 4560430762542 448-7401 White 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Thickness(mm)
    1.5
  • Features
    Strong resistance to chemicals, ultraviolet rays, and water. Soft texture with a strong grip thanks to polyurethane coating. Superior, level 5 (EN388) resistance to cutting. 13 gauge tight fit and elasticity. Soft texture with a strong grip thanks to polyurethane coating.
  • Use
    For tasks where there is a risk of cutting oneself, such as glass, press work.
  • Cut Resistance Level
    5
  • Body
    Fiber Component: Dyneema® 40%, Glass Fibers 20%, Nylon 25%, Cotton 10%, Polyurethane 5%/Resin Component: Polyurethane
  • Amount Of Content
    1 Pair

Product Description

Strong resistance to chemicals, UV light, and water. Polyurethane coat provides excellent softness and grip. Level 5 (EN388) high cut-resistant product. It has a 13-gauge fit with elasticity. For tasks where there is a risk of cutting oneself, such as glass and press work.

Part Number
MT985-LL
MT985-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Wrist Color Amount Of Content

฿ 945.00

CUT-RESISTANT GLOVES 3 Piece(s) 8 Day(s) LL 25 21 9 4560430762566 448-7397 Yellow 1 Pair

฿ 945.00

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) M 22 19 7 4560430762542 448-7401 White 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has strong resistance to chemicals, ultraviolet rays, water.
●There is excellent soft feeling, grip power by polyurethane coat.

Specification

●SPQ(pair):1
●Thickness: 1.5mm
●13 Gauge Knitting

Materials

●Fiber: 40% DyneemaR, 20% Glass Fiber, 25% Nylon, 10% Cotton , 5% Polyurethane
●Resin Part: Polyurethane