(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
747L |
747M |
747S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass | Features | Use | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.38 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | L | 24 | 19 | 8 | 4969286074722 | 434-4430 | 39g | The back of the hands is also coated, so that it fits the hands better and becomes hard to slip. Foreign substances do not enter into finger tips, also suitable for work which causes iron powder. Nitrile rubber is used for anti-slip performance, maintaining oil resistance, abrasion resistance, strength against tearing. 13-gauge stitching of grooves provides superior fit and easy manual work. | General work. Light work. Agricultural work. | 1 Pair | ||
฿ 182.09 |
ANTI-SLIP GLOVES | 1 Piece(s) | 5 Day(s) | M | 22.5 | 18 | 7.5 | 4969286074715 | 434-4448 | 37g | The back of the hands is also coated, so that it fits the hands better and becomes hard to slip. Foreign substances do not enter into finger tips, also suitable for work which causes iron powder. Nitrile rubber is used for anti-slip performance, maintaining oil resistance, abrasion resistance, strength against tearing. 13-gauge stitching of grooves provides superior fit and easy manual work. | General work. Light work. Agricultural work. | 1 Pair | ||
฿ 181.78 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | S | 21.5 | 17 | 7 | 4969286074708 | 445-3336 | 35g | The back of the hands is also coated, so that it fits the hands better and becomes hard to slip. Foreign substances do not enter into finger tips, it is also suitable for work which causes iron powder. Nitrile rubber is used for anti-slip performance, maintaining oil resistance, abrasion resistance, strength against tearing. 13-gauge stitching of grooves provides superior fit and easy manual work. The fist is also coated so that foreign substances do not enter into finger tips, so it is also recommended for work in which foreign substances is expected to enter into finger tips (work which cause fine iron powder, agricultural work, gardening etc.). | General work. Light work and agricultural work | 1 Pair |
The back of the gloves is also coated up to the knuckle to improve fit and anti-slip properties. Fine particles cannot enter through the fingertips, ideal for work where iron powder is generated. Nitrile rubber is used for the anti-slip grip maintaining oil resistance, wear resistance and tear strength. 13-gauge knit creates gloves with a good fit that allow the use of the sensitivity of the hands. For general work. For light work. For farm work.
Part Number |
---|
747L |
747M |
747S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN Code | Trusco Code | Mass | Features | Use | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.38 |
ANTI-SLIP GLOVES | 1 Piece(s) | 10 Day(s) | L | 24 | 19 | 8 | 4969286074722 | 434-4430 | 39g | The back of the hands is also coated, so that it fits the hands better and becomes hard to slip. Foreign substances do not enter into finger tips, also suitable for work which causes iron powder. Nitrile rubber is used for anti-slip performance, maintaining oil resistance, abrasion resistance, strength against tearing. 13-gauge stitching of grooves provides superior fit and easy manual work. | General work. Light work. Agricultural work. | 1 Pair | ||
฿ 182.09 |
ANTI-SLIP GLOVES | 1 Piece(s) | 5 Day(s) | M | 22.5 | 18 | 7.5 | 4969286074715 | 434-4448 | 37g | The back of the hands is also coated, so that it fits the hands better and becomes hard to slip. Foreign substances do not enter into finger tips, also suitable for work which causes iron powder. Nitrile rubber is used for anti-slip performance, maintaining oil resistance, abrasion resistance, strength against tearing. 13-gauge stitching of grooves provides superior fit and easy manual work. | General work. Light work. Agricultural work. | 1 Pair | ||
฿ 181.78 |
ANTI-SLIP GLOVES | 1 Piece(s) | 12 Day(s) | S | 21.5 | 17 | 7 | 4969286074708 | 445-3336 | 35g | The back of the hands is also coated, so that it fits the hands better and becomes hard to slip. Foreign substances do not enter into finger tips, it is also suitable for work which causes iron powder. Nitrile rubber is used for anti-slip performance, maintaining oil resistance, abrasion resistance, strength against tearing. 13-gauge stitching of grooves provides superior fit and easy manual work. The fist is also coated so that foreign substances do not enter into finger tips, so it is also recommended for work in which foreign substances is expected to enter into finger tips (work which cause fine iron powder, agricultural work, gardening etc.). | General work. Light work and agricultural work | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?