(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Slip Gloves Nitrile Plus (746S)

Non-Slip Gloves Nitrile Plus (746S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
746L
746M
746S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 165.20

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 24 19 8 4969286074623 434-4413 37g 1 Pair

฿ 164.90

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 22.5 18 7.5 4969286074616 434-4421 35g 1 Pair

฿ 164.44

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 21.5 17 7 4969286074609 445-3328 32g 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Gauge
    13
  • Color
    Black
  • Thickness(mm)
    0.8
  • Amount Of Content
    1 Pair

Product Description

[Features]
· This glove features a non-slip grip in a pattern designed with gripping work in mind.
· Nitrile rubber is used for the non-slip grip to maintain oil resistance, wear resistance and tear strength.
· 13-gauge gloves with unlined backs for good fit and breathability with less stuffiness.
[Applications]
· For light work.
[Materials]
· Gloves: nylon, non-slip grip: nitrile rubber

Part Number
746L
746M
746S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass Amount Of Content

฿ 165.20

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 24 19 8 4969286074623 434-4413 37g 1 Pair

฿ 164.90

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 22.5 18 7.5 4969286074616 434-4421 35g 1 Pair

฿ 164.44

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 21.5 17 7 4969286074609 445-3328 32g 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1