(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Artificial Leather Gloves, Size M/L/LL

Artificial Leather Gloves, Size M/L/LL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 453.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2968-L
2968-LL
2968-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 453.58

LEATHER GLOVES 1 Piece(s) 5 Day(s) L 22.5 22 9.4 4906554080054 433-9207 60 1 Pair

฿ 454.35

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 23 23 9.7 4906554080061 433-9215 65 1 Pair

฿ 635.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 22 21.5 9 4906554080047 433-9223 65 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Gray
  • Thickness(mm)
    0.7
  • Features
    Because it is softer than natural leather and feels good on skin, it is comfortable for work. Reinforced palm and finger web areas that are usually prone to damage. Unlike the natural leather, it is washable.
  • Use
    Vehicle and machine maintenance.
  • Body
    Artificial leather
  • Inner capacity
    1 Pair

Product Description

Softer than natural leather, with a good texture that provides superior workability and feeling of use. Areas that are easily damaged like the space between the thumb and index finger and the fingertips are reinforced. Can be laundered, unlike natural leather. For vehicle and machine maintenance.

Part Number
2968-L
2968-LL
2968-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 453.58

LEATHER GLOVES 1 Piece(s) 5 Day(s) L 22.5 22 9.4 4906554080054 433-9207 60 1 Pair

฿ 454.35

LEATHER GLOVES 1 Piece(s) 5 Day(s) LL 23 23 9.7 4906554080061 433-9215 65 1 Pair

฿ 635.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 22 21.5 9 4906554080047 433-9223 65 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1