(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves "Thin Vinyl"

PVC Gloves "Thin Vinyl"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 187.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8669
8670
8671
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 187.76

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) S 18.8 7.3 4904510886696 434-9172 150 1 Pack (3 pcs)

฿ 187.76

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) [M] M 19.8 7.7 4904510886702 434-9181 150 1 Pack (3 pcs)

฿ 192.31

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) L 21.6 8 4904510886719 434-9199 180 1 Pack (3 pcs)

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Detail Type
    Contains 3 pairs
  • Total Length(cm)
    White
  • Length of Middle Finger(cm)
    30
  • Material
    Polyvinyl chloride (non-phthalate ester plasticizer is used)
  • Mass(g/box)
    0.2
  • Application
    Cleaning/light work.
  • Features
    Made of plastic resistant to chemicals such as oil and cleaning agents. Tight finger fit suitable for precision work.
  • Amount Of Content
    1 Pack (3 pcs)

Product Description

Vinyl gloves strong against oil, detergent and other chemicals. These gloves fit the fingertips, making them perfect for detailed work. Sanitation / light work.

Part Number
8669
8670
8671
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Palm perimeter
(cm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 187.76

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) S 18.8 7.3 4904510886696 434-9172 150 1 Pack (3 pcs)

฿ 187.76

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) [M] M 19.8 7.7 4904510886702 434-9181 150 1 Pack (3 pcs)

฿ 192.31

PVC GLOVES 1 Pack(s)

3 Pieces Per Package

10 Day(s) L 21.6 8 4904510886719 434-9199 180 1 Pack (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1