- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 8673
-
- Product Model
- Vinyl Chloride
-
- Specifications
- Long
-
- The intended use
- For work
-
- Size
- L
-
- Detail Type
- 2 pack
-
- Total Length(cm)
- Violet
-
- Length of Middle Finger(cm)
- 32
-
- Palm perimeter(cm)
- 22
-
- Color
- 8.2
-
- JAN Code
- 4904510886733
-
- Trusco Code
- 434-9211
-
- Mass(g)
- 230
-
- Material
- Surface Material: Vinyl Chloride (Non-Phthalate Ester Plasticizer Used), Lining Material: Cotton, Rayon (Bristle)
-
- Mass(g/box)
- 0.45
-
- Application
- Cleaning/light work.
-
- Features
- Oil and cleaning agent resistant.
-
- Amount Of Content
- 1 Pack (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 304.22
|
PVC GLOVES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (2 pcs) |
Basic Specifications
-
- Product Model
- Vinyl Chloride
-
- Specifications
- Long
-
- The intended use
- For work
-
- Size
- L
-
- Detail Type
- 2 pack
-
- Total Length(cm)
- Violet
-
- Length of Middle Finger(cm)
- 32
-
- Palm perimeter(cm)
- 22
-
- Color
- 8.2
-
- JAN Code
- 4904510886733
-
- Trusco Code
- 434-9211
-
- Mass(g)
- 230
-
- Material
- Surface Material: Vinyl Chloride (Non-Phthalate Ester Plasticizer Used), Lining Material: Cotton, Rayon (Bristle)
-
- Mass(g/box)
- 0.45
-
- Application
- Cleaning/light work.
-
- Features
- Oil and cleaning agent resistant.
-
- Amount Of Content
- 1 Pack (2 pcs)
Product Description
Thick vinyl gloves that are resistant to oil and detergent and are suitable for cleaning and light work.
Specifications of 8673
-
- Product Model
- Vinyl Chloride
-
- Specifications
- Long
-
- The intended use
- For work
-
- Size
- L
-
- Detail Type
- 2 pack
-
- Total Length(cm)
- Violet
-
- Length of Middle Finger(cm)
- 32
-
- Palm perimeter(cm)
- 22
-
- Color
- 8.2
-
- JAN Code
- 4904510886733
-
- Trusco Code
- 434-9211
-
- Mass(g)
- 230
-
- Material
- Surface Material: Vinyl Chloride (Non-Phthalate Ester Plasticizer Used), Lining Material: Cotton, Rayon (Bristle)
-
- Mass(g/box)
- 0.45
-
- Application
- Cleaning/light work.
-
- Features
- Oil and cleaning agent resistant.
-
- Amount Of Content
- 1 Pack (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 304.22
|
PVC GLOVES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (2 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?