(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemi Star Wrist Band (10 Pieces)

Chemi Star Wrist Band (10 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DS015

  • Product Model
    Arm cover
  • Size
    Configurable
  • Width(cm)
    8
  • Length(cm)
    15
  • Thickness(mm)
    2.0
  • JAN Code
    4901792022453
  • Trusco Code
    441-0475
  • Mass(g/bag)
    200
  • Features
    Excellent elasticity and there is no fading or curing from sweat or light. It can be reused by washing as it is tough against chemicals.
  • Use
    For manufacture and transport of glass and iron sheets.
  • Specifications
    Cut resistance level 3 (EN388)
  • Material Quality
    Ultra-High Strength Polyethylene, Polyurethane, Others
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
DS015
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,792.58

CUT-RESISTANT PROTECTORS 1 Pack(s)

10 Pieces Per Package

Same day 10 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Arm cover
  • Size
    Configurable
  • Width(cm)
    8
  • Length(cm)
    15
  • Thickness(mm)
    2.0
  • JAN Code
    4901792022453
  • Trusco Code
    441-0475
  • Mass(g/bag)
    200
  • Features
    Excellent elasticity and there is no fading or curing from sweat or light. It can be reused by washing as it is tough against chemicals.
  • Use
    For manufacture and transport of glass and iron sheets.
  • Specifications
    Cut resistance level 3 (EN388)
  • Material Quality
    Ultra-High Strength Polyethylene, Polyurethane, Others
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Excellent flexibility and won't harden or change color due to sweat or light. Chemical resistant so it can be washed and reused repeatedly. For the manufacture and transport of glass and iron sheets.

Specifications of DS015

  • Product Model
    Arm cover
  • Size
    Configurable
  • Width(cm)
    8
  • Length(cm)
    15
  • Thickness(mm)
    2.0
  • JAN Code
    4901792022453
  • Trusco Code
    441-0475
  • Mass(g/bag)
    200
  • Features
    Excellent elasticity and there is no fading or curing from sweat or light. It can be reused by washing as it is tough against chemicals.
  • Use
    For manufacture and transport of glass and iron sheets.
  • Specifications
    Cut resistance level 3 (EN388)
  • Material Quality
    Ultra-High Strength Polyethylene, Polyurethane, Others
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
DS015
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,792.58

CUT-RESISTANT PROTECTORS 1 Pack(s)

10 Pieces Per Package

Same day 10 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1