(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Singer Electret Cap SR-3 (Standard Type)

Singer Electret Cap SR-3 (Standard Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,273.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SR3-LONG
SR-3L
SR-3LL
SR-3M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Detail Type Size Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 8,258.00

HOODS 1 Pack(s)

20 Pieces Per Package

14 Day(s) - For long hair Long Hair 4976366007365 433-8782 186/bag 1 Bag (20 Sheets)

฿ 7,273.00

HOODS 1 Pack(s)

20 Pieces Per Package

12 Day(s) L - L 4976366007327 433-8766 170/Box 1 Bag (20 Sheets)

฿ 7,273.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) LL - LL 4976366007334 433-8774 174/Box 1 Bag (20 Sheets)

฿ 7,273.00

HOODS 1 Pack(s)

20 Pieces Per Package

20 Day(s) M - M 4976366007341 433-8791 166/box 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Cap
  • Specifications
    Cap included
  • Charge Processing
    Included
  • Color
    White
  • Features
    You can place a cap on top of it. Its strong electret function persists semipermanently. It is made of non-woven fabric but it can also withstand several washings. Its ultrafine fabric has electric poles, and naturally its hairs catch even microscopic smoke particles and germs.
  • Material Quality
    Electromagnetic Non-Woven Fabric
  • Use
    Mechanical parts manufacturing industry, food processing industry
  • Amount Of Content
    1 Bag (20 Sheets)

Product Description

Can be used with a uniform cap on top. Strong electret function lasts semi-permanently. Although it is a non-woven fabric, it can withstand several washings. Ultra-fine fibers with electropolarization catch not only hair, but also fine smoke particles and bacteria. Mechanical parts manufacturing industry, food processing industry

Part Number
SR3-LONG
SR-3L
SR-3LL
SR-3M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Detail Type Size Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 8,258.00

HOODS 1 Pack(s)

20 Pieces Per Package

14 Day(s) - For long hair Long Hair 4976366007365 433-8782 186/bag 1 Bag (20 Sheets)

฿ 7,273.00

HOODS 1 Pack(s)

20 Pieces Per Package

12 Day(s) L - L 4976366007327 433-8766 170/Box 1 Bag (20 Sheets)

฿ 7,273.00

HOODS 1 Pack(s)

20 Pieces Per Package

19 Day(s) LL - LL 4976366007334 433-8774 174/Box 1 Bag (20 Sheets)

฿ 7,273.00

HOODS 1 Pack(s)

20 Pieces Per Package

20 Day(s) M - M 4976366007341 433-8791 166/box 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1