(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Disposable Apron (50 pcs) (TAPE-B)

PE Disposable Apron (50 pcs) (TAPE-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAPE-B
TAPE-P
TAPE-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Detailed colors JAN Code Trusco Code Amount Of Content

฿ 579.00

APRONS 1 Pack(s)

50 Pieces Per Package

Same day - Blue 4989999216820 436-9106 1 Box (50 Sheets)

฿ 579.00

APRONS 1 Pack(s)

50 Pieces Per Package

12 Day(s) - Pink 4989999216837 436-9114 1 Box (50 Sheets)

฿ 579.00

APRONS 1 Pack(s)

50 Pieces Per Package

Same day White - 4989999216813 436-9092 1 Box (50 Sheets)

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Configurable
  • Garment length (cm)
    120
  • Width (cm)
    70
  • String Length(cm)
    47
  • Thickness(mm)
    0.02
  • Mass
    620 g/box
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

Disposable PE apron.
For work around wet area, etc.
Apron (chest)

Part Number
TAPE-B
TAPE-P
TAPE-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Detailed colors JAN Code Trusco Code Amount Of Content

฿ 579.00

APRONS 1 Pack(s)

50 Pieces Per Package

Same day - Blue 4989999216820 436-9106 1 Box (50 Sheets)

฿ 579.00

APRONS 1 Pack(s)

50 Pieces Per Package

12 Day(s) - Pink 4989999216837 436-9114 1 Box (50 Sheets)

฿ 579.00

APRONS 1 Pack(s)

50 Pieces Per Package

Same day White - 4989999216813 436-9092 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A disposable type PE apron.

Usage

●For Kitchen Work etc.

Specification

●Length(cm):120
●Width(cm):70
●Q'ty Per Box(sheet):50
●SPQ(box):20
●String Length: 47cm
●Thickness: 0.02mm

Materials

●Polyethylene(PE)