(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin-Lens Safety Glasses (Non-Slip Rubber Attachments) Replacement Lens

Twin-Lens Safety Glasses (Non-Slip Rubber Attachments) Replacement Lens

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSG-80P-SP

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    Approx. 2
  • Compatible Model
    TSG-80P
  • Tool adjustment
    -
  • Angle Adjustment
  • Nose Pad
    -
  • JAN Code
    4989999265101
  • Trusco Code
    445-4405
  • Lens Material
    Polycarbonate
  • Mass(g)
    12/set
  • Amount Of Content
    1 Set
Part Number
TSG-80P-SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 381.29

SAFETY GLASSES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Set

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    Approx. 2
  • Compatible Model
    TSG-80P
  • Tool adjustment
    -
  • Angle Adjustment
  • Nose Pad
    -
  • JAN Code
    4989999265101
  • Trusco Code
    445-4405
  • Lens Material
    Polycarbonate
  • Mass(g)
    12/set
  • Amount Of Content
    1 Set

Product Description

[Features]
· Replacement lens for twin-lens safety glasses TSG-80P.

Specifications of TSG-80P-SP

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    Approx. 2
  • Compatible Model
    TSG-80P
  • Tool adjustment
    -
  • Angle Adjustment
  • Nose Pad
    -
  • JAN Code
    4989999265101
  • Trusco Code
    445-4405
  • Lens Material
    Polycarbonate
  • Mass(g)
    12/set
  • Amount Of Content
    1 Set
Part Number
TSG-80P-SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 381.29

SAFETY GLASSES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1