(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-lens safety glasses TVF-90TM

Single-lens safety glasses TVF-90TM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TVF-90TM

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Tool adjustment
  • Angle Adjustment
  • Nose Pad
  • JAN Code
    4989999272628
  • Trusco Code
    445-6980
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    JIS, T8147 Standard Product, Over-glasses Type
  • Mass(g)
    49
  • Features
    Uses VF coated lens tough against clouding and scratching. Designed to reduce entry of dust from the side.
  • Amount Of Content
    1 pc.
Part Number
TVF-90TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,052.00

SAFETYGLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Tool adjustment
  • Angle Adjustment
  • Nose Pad
  • JAN Code
    4989999272628
  • Trusco Code
    445-6980
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    JIS, T8147 Standard Product, Over-glasses Type
  • Mass(g)
    49
  • Features
    Uses VF coated lens tough against clouding and scratching. Designed to reduce entry of dust from the side.
  • Amount Of Content
    1 pc.

Product Description

Features fog and scratch resistant VF coating lenses. The design reduces the entry of dust from the sides.

Specifications of TVF-90TM

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    JIS
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Tool adjustment
  • Angle Adjustment
  • Nose Pad
  • JAN Code
    4989999272628
  • Trusco Code
    445-6980
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    JIS, T8147 Standard Product, Over-glasses Type
  • Mass(g)
    49
  • Features
    Uses VF coated lens tough against clouding and scratching. Designed to reduce entry of dust from the side.
  • Amount Of Content
    1 pc.
Part Number
TVF-90TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,052.00

SAFETYGLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1