(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mask (Head-Mounted Type)

Mask (Head-Mounted Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TEMA1L-100

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    90×175
  • Structure
    Layer 1
  • JAN Code
    4989999268577
  • Trusco Code
    445-5789
  • Mass(g)
    1/sheet
  • Application
    Light work. Food processing industry.
  • Features
    Features urethane rubber which is unlikely to cause ear pain. The plastic nose piece is processed to fit the shape of nose. No metal is used for the nose piece so it does not need to be sorted for waste recycling. The weight is reduced by introducing a simple structure without using edge tape.
  • Specifications
    Head fitting type
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
TEMA1L-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 358.00

GENERAL-PURPOSE MASKS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    90×175
  • Structure
    Layer 1
  • JAN Code
    4989999268577
  • Trusco Code
    445-5789
  • Mass(g)
    1/sheet
  • Application
    Light work. Food processing industry.
  • Features
    Features urethane rubber which is unlikely to cause ear pain. The plastic nose piece is processed to fit the shape of nose. No metal is used for the nose piece so it does not need to be sorted for waste recycling. The weight is reduced by introducing a simple structure without using edge tape.
  • Specifications
    Head fitting type
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Features urethane rubber which is unlikely to cause ear pain. The resin nose piece is processed to fit the shape of the nose. As no metal has been used in the nose piece, no trash separation is needed. Overall weight reduction is achieved with a simple structure that does not use edge tape. Light work. Food processing industry.

Specifications of TEMA1L-100

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    90×175
  • Structure
    Layer 1
  • JAN Code
    4989999268577
  • Trusco Code
    445-5789
  • Mass(g)
    1/sheet
  • Application
    Light work. Food processing industry.
  • Features
    Features urethane rubber which is unlikely to cause ear pain. The plastic nose piece is processed to fit the shape of nose. No metal is used for the nose piece so it does not need to be sorted for waste recycling. The weight is reduced by introducing a simple structure without using edge tape.
  • Specifications
    Head fitting type
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
TEMA1L-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 358.00

GENERAL-PURPOSE MASKS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopting urethane rubber that hardly hurts the ears.

Usage

●Light work.
●Food processing industry.

Specification

●Construction:1 Layer
●Q'ty Per Box(sheet):100
●SPQ(box):50
●Head Type