- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of YCP-1
-
- Product Model
- Other
-
- Width(mm)
- 15
-
- Depth(mm)
- 20
-
- Height(mm)
- 48
-
- JAN Code
- 4984013995231
-
- Trusco Code
- 434-9504
-
- Mass(g)
- 17
-
- Features
- The multi-clip is designed for a variety of helmets.
-
- Specifications
- Compatible with Belts of Maximum Width 25 mm
-
- Material Quality
- Plastic Rubber
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 347.54
|
GOODS FOR HELMET
|
1 Piece(s)
|
|
5 Day(s)
|
1 Set |
Basic Specifications
-
- Product Model
- Other
-
- Width(mm)
- 15
-
- Depth(mm)
- 20
-
- Height(mm)
- 48
-
- JAN Code
- 4984013995231
-
- Trusco Code
- 434-9504
-
- Mass(g)
- 17
-
- Features
- The multi-clip is designed for a variety of helmets.
-
- Specifications
- Compatible with Belts of Maximum Width 25 mm
-
- Material Quality
- Plastic Rubber
-
- Amount Of Content
- 1 Set
Product Description
[Features]
·Resin multi-clip that can be attached to various helmets
·Rubber coating prevents clip slippage
·Main compatible helmet: fire/MP type
Specifications of YCP-1
-
- Product Model
- Other
-
- Width(mm)
- 15
-
- Depth(mm)
- 20
-
- Height(mm)
- 48
-
- JAN Code
- 4984013995231
-
- Trusco Code
- 434-9504
-
- Mass(g)
- 17
-
- Features
- The multi-clip is designed for a variety of helmets.
-
- Specifications
- Compatible with Belts of Maximum Width 25 mm
-
- Material Quality
- Plastic Rubber
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 347.54
|
GOODS FOR HELMET
|
1 Piece(s)
|
|
5 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?