(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truck Sheet (Canvas)

Truck Sheet (Canvas)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,635.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YHS-5
YHS-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Grommet Pitch
(cm)
JAN Code Trusco Code Mass
(kg)
Attachment Band (pcs) Amount Of Content

฿ 9,635.50

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.6X4.8 20 52X60 4903599029963 431-5405 8.3 26 1 pc.

฿ 14,316.49

฿ 12,727.36

TRUCK SHEETS 1 Piece(s) 10 Day(s) 3.5X5 32 - 4903599029970 431-5413 11.7 15 1 pc.

Basic Specifications

  • Product Model
    Truck Tarp
  • Thickness(mm)
    0.56
  • Color
    Green
  • Shape
    Foldable Type
  • Compatible Equipment Model
    4 t Truck
  • Features
    Thick fabric type for strong tensile resistance and superior weather resistance that can be used over long periods of time.
  • Use
    Cargo bed cover for trucks.
  • Material (Body)
    Polyester + PVC Coating
  • Material (Eyelet)
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

Designed for long-term use, with thick material that has excellent tensile strength and weather resistance. Truck bed cover for trucks.

Part Number
YHS-5
YHS-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Grommet Pitch
(cm)
JAN Code Trusco Code Mass
(kg)
Attachment Band (pcs) Amount Of Content

฿ 9,635.50

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.6X4.8 20 52X60 4903599029963 431-5405 8.3 26 1 pc.

฿ 14,316.49

฿ 12,727.36

TRUCK SHEETS 1 Piece(s) 10 Day(s) 3.5X5 32 - 4903599029970 431-5413 11.7 15 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1