(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Flameproof Sheet (Conventional Type)

White Flameproof Sheet (Conventional Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 713.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-240
B-241
B-242
B-243
B-244
B-246
B-247 SALE
B-WF095
B-WF185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Shape Detail Type Grommet Number
(Piece)
Grommet Pitch
(cm)
JAN Code Trusco Code Material (Eyelet) Mass
(kg)
Specifications Amount Of Content

฿ 883.61

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 1.8X3.4 Foldable Type Sheet Type 34 30 4903599084337 444-6526 Aluminum (inner diameter: 12 mm) 1.9 With Grommet 1 pc.

฿ 713.02

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 1.8X3.6 Foldable Type Sheet Type 24 45 4903599084344 444-6534 Aluminum (inner diameter: 12 mm) 2 With Grommet 1 pc.

฿ 1,389.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 Foldable Type Sheet Type 46 30 4903599084351 444-6542 Aluminum (inner diameter: 12 mm) 2.8 With Grommet 1 pc.

฿ 1,295.24

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 Foldable Type Sheet Type 32 45 4903599084368 444-6551 Aluminum (inner diameter: 12 mm) 3 With Grommet 1 pc.

฿ 2,144.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 3.6X5.4 Foldable Type Sheet Type 40 45 4903599084375 444-6569 Aluminum (inner diameter: 12 mm) 6 With Grommet 1 pc.

฿ 4,412.07

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 5.4X7.2 Foldable Type Sheet Type 59 45 4903599084399 444-6585 Aluminum (inner diameter: 12 mm) 12 With Grommet 1 pc.

฿ 13,032.00

฿ 11,989.44

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 10X10 Foldable Type Sheet Type 80 50 4903599084405 444-6593 Aluminum (inner diameter: 12 mm) 28 With Grommet 1 pc.

฿ 3,926.35

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 0.9X50 Roll Model Rolled Type - - 4903599084412 444-6747 - 14 No grommets 1 Roll

฿ 9,751.12

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 1.8X50 Roll Model Rolled Type - - 4903599084429 444-6755 - 28 No grommets 1 Roll

Basic Specifications

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.25
  • Color
    White
  • Features
    Flameproof sheet with vinyl chloride coating on polyester thread. It has passed the flameproof test standards of the Fire Services Act enforcement ordinance.
  • Use
    Cover sheet for building sites, open air storage, etc.
  • Tensile Strength
    Length 309 N / 5 cm, Width 203 N / 5 cm
  • Tear Strength
    Vertical 103.3 N, horizontal 63.3 N
  • Flame Retardant Display Certificate Number
    FE141134
  • Material (Sheet)
    Polyester (PVC Coating)

Product Description

A flameproof sheet most suitable for safety assurance at building sites, and for ensuring safety in environmental facilities.
[Features]
· Product compliant with flameproof test standards under the Order for Enforcement of the Fire Service Act of Japan.
· Country of manufacture: Japan.
· Features polyester thread with PVC coating.
[Applications]
· Ideal for building sites, outdoor storage, concealment sheets, etc.

Part Number
B-240
B-241
B-242
B-243
B-244
B-246
B-247 SALE
B-WF095
B-WF185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Shape Detail Type Grommet Number
(Piece)
Grommet Pitch
(cm)
JAN Code Trusco Code Material (Eyelet) Mass
(kg)
Specifications Amount Of Content

฿ 883.61

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 1.8X3.4 Foldable Type Sheet Type 34 30 4903599084337 444-6526 Aluminum (inner diameter: 12 mm) 1.9 With Grommet 1 pc.

฿ 713.02

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 1.8X3.6 Foldable Type Sheet Type 24 45 4903599084344 444-6534 Aluminum (inner diameter: 12 mm) 2 With Grommet 1 pc.

฿ 1,389.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 Foldable Type Sheet Type 46 30 4903599084351 444-6542 Aluminum (inner diameter: 12 mm) 2.8 With Grommet 1 pc.

฿ 1,295.24

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 Foldable Type Sheet Type 32 45 4903599084368 444-6551 Aluminum (inner diameter: 12 mm) 3 With Grommet 1 pc.

฿ 2,144.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 3.6X5.4 Foldable Type Sheet Type 40 45 4903599084375 444-6569 Aluminum (inner diameter: 12 mm) 6 With Grommet 1 pc.

฿ 4,412.07

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 5.4X7.2 Foldable Type Sheet Type 59 45 4903599084399 444-6585 Aluminum (inner diameter: 12 mm) 12 With Grommet 1 pc.

฿ 13,032.00

฿ 11,989.44

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 10X10 Foldable Type Sheet Type 80 50 4903599084405 444-6593 Aluminum (inner diameter: 12 mm) 28 With Grommet 1 pc.

฿ 3,926.35

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 0.9X50 Roll Model Rolled Type - - 4903599084412 444-6747 - 14 No grommets 1 Roll

฿ 9,751.12

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 1.8X50 Roll Model Rolled Type - - 4903599084429 444-6755 - 28 No grommets 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1