(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silver/Black Sheet #3000 (SLB-02)

Silver/Black Sheet #3000 (SLB-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLB-01
SLB-02
SLB-05
SLB-11
SLB-13
SLB-14
SLB-16
SLB-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 224.00

UV SHEETS 1 Piece(s) 12 Day(s) 1.71X1.71 8 4903599222616 444-9762 0.5 1 pc.

฿ 332.00

UV SHEETS 1 Piece(s) 1 Day(s) 1.71X2.57 10 4903599222623 444-9771 0.75 1 pc.

฿ 653.00

UV SHEETS 1 Piece(s) 12 Day(s) 2.57X3.47 14 4903599222654 444-9789 1.5 1 pc.

฿ 1,231.00

UV SHEETS 1 Piece(s) 12 Day(s) 3.47X5.24 20 4903599222708 444-9797 3 1 pc.

฿ 1,856.00

UV SHEETS 1 Piece(s) 1 Day(s) 5.24X5.24 24 4903599222722 444-9801 4.5 1 pc.

฿ 2,476.00

UV SHEETS 1 Piece(s) 1 Day(s) 5.24X7.04 28 4903599222739 444-9819 6 1 pc.

฿ 4,137.00

UV SHEETS 1 Piece(s) 12 Day(s) 7.04X8.9 36 4903599222753 444-9827 10 1 pc.

฿ 6,373.00

UV SHEETS 1 Piece(s) 1 Day(s) 9.76X9.85 44 4903599222777 444-9835 15.5 1 pc.

Basic Specifications

  • Product Model
    UV Sheet
  • Thickness(mm)
    0.22
  • Color
    Other
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Color Details
    Silver / Black
  • Features
    The front surface is silver and the back surface is black. The product features excellent in UV ray and weather resistance.
  • Use
    To Cut UV rays.
  • Tensile Strength
    Length 530 N / 5 cm, Width 400 N / 5 cm
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

The front surface is silver and the back surface is black for superior UV and weather resistance. As a UV measure.

Part Number
SLB-01
SLB-02
SLB-05
SLB-11
SLB-13
SLB-14
SLB-16
SLB-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 224.00

UV SHEETS 1 Piece(s) 12 Day(s) 1.71X1.71 8 4903599222616 444-9762 0.5 1 pc.

฿ 332.00

UV SHEETS 1 Piece(s) 1 Day(s) 1.71X2.57 10 4903599222623 444-9771 0.75 1 pc.

฿ 653.00

UV SHEETS 1 Piece(s) 12 Day(s) 2.57X3.47 14 4903599222654 444-9789 1.5 1 pc.

฿ 1,231.00

UV SHEETS 1 Piece(s) 12 Day(s) 3.47X5.24 20 4903599222708 444-9797 3 1 pc.

฿ 1,856.00

UV SHEETS 1 Piece(s) 1 Day(s) 5.24X5.24 24 4903599222722 444-9801 4.5 1 pc.

฿ 2,476.00

UV SHEETS 1 Piece(s) 1 Day(s) 5.24X7.04 28 4903599222739 444-9819 6 1 pc.

฿ 4,137.00

UV SHEETS 1 Piece(s) 12 Day(s) 7.04X8.9 36 4903599222753 444-9827 10 1 pc.

฿ 6,373.00

UV SHEETS 1 Piece(s) 1 Day(s) 9.76X9.85 44 4903599222777 444-9835 15.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the front side is silver and the back side is black, both sides can be used.

Usage

●Machine cover, curing sheet and so on.

Specification

●Color: Table Silver/Back Black 
●Thickness: 0.22mm
●Tensile Strength: Vertical 683N/5cm, Horizontal 600N/5cm
●Eyelet Pitch: 90cm 
●Endurance Period: Approx. 1 Year

Materials

●Polyethylene(PE) 
●Eyelet: Aluminum(inner diameter: 12mm)