(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPM-0510 |
TPM-1010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (m) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 750.00 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 0.5X1 | 4989999243468 | 437-7699 | 250 | 1 pc. | ||
฿ 1,115.00 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | 1X1 | 4989999243475 | 437-7702 | 500 | 1 pc. |
Features outstanding oil resistance and water resistance, making floors and the like less easily scratched. Floor curing during interior work. For preventing floor damage caused by stepladders and footstools, etc.
Part Number |
---|
TPM-0510 |
TPM-1010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width×Length (m) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 750.00 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 0.5X1 | 4989999243468 | 437-7699 | 250 | 1 pc. | ||
฿ 1,115.00 |
CURING SHEETS | 1 Piece(s) | 1 Day(s) | 1X1 | 4989999243475 | 437-7702 | 500 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?