(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UV Flame Prevention Sheet "10 years sheet" (OD Green/Black)

UV Flame Prevention Sheet "10 years sheet" (OD Green/Black)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TUV13000-3654

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.91
  • Width×Length(m)
    3.6X5.4
  • Color
    OD Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    20
  • Grommet pitch(cm)
    90
  • Detailed colors
    OD Green/Black
  • JAN Code
    4989999243222
  • Trusco Code
    437-7451
  • Features
    Olefin-based fire-retardant sheet that provides durability and weather resistance for 10 years.
  • Application
    Long-term (10 years) for preservation and curing. Curing that requires flameproof capacity.
  • Specifications
    Outer edge: Treated with rope
  • Tensile Strength
    Vertical 2,700 N/5 cm, horizontal 3182 N/5 cm
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    13700
  • Amount Of Content
    1 pc.
Part Number
TUV13000-3654 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,267.00

฿ 32,445.64

UV SHEETS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.91
  • Width×Length(m)
    3.6X5.4
  • Color
    OD Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    20
  • Grommet pitch(cm)
    90
  • Detailed colors
    OD Green/Black
  • JAN Code
    4989999243222
  • Trusco Code
    437-7451
  • Features
    Olefin-based fire-retardant sheet that provides durability and weather resistance for 10 years.
  • Application
    Long-term (10 years) for preservation and curing. Curing that requires flameproof capacity.
  • Specifications
    Outer edge: Treated with rope
  • Tensile Strength
    Vertical 2,700 N/5 cm, horizontal 3182 N/5 cm
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    13700
  • Amount Of Content
    1 pc.

Product Description

Olefin-based fire-retardant sheet that provides durability and weather resistance for 10 years. Long-term (10 years) for preservation and curing. Curing that requires flameproof capacity.

Specifications of TUV13000-3654

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.91
  • Width×Length(m)
    3.6X5.4
  • Color
    OD Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    20
  • Grommet pitch(cm)
    90
  • Detailed colors
    OD Green/Black
  • JAN Code
    4989999243222
  • Trusco Code
    437-7451
  • Features
    Olefin-based fire-retardant sheet that provides durability and weather resistance for 10 years.
  • Application
    Long-term (10 years) for preservation and curing. Curing that requires flameproof capacity.
  • Specifications
    Outer edge: Treated with rope
  • Tensile Strength
    Vertical 2,700 N/5 cm, horizontal 3182 N/5 cm
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    13700
  • Amount Of Content
    1 pc.
Part Number
TUV13000-3654 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,267.00

฿ 32,445.64

UV SHEETS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Long term(10 years) as storage curing.
●As a curing requiring fire proof performance.

Specification

●W x L(m):3.6 x 5.4
●Number of Eyelets (piece):20
●SPQ(sheet):1
●Color: OD Green/Black 
●Thickness: 0.99mm
●Tensile Strength: Vertical 2500N/5cm, Horizontal 3100N/5cm
●Surrounding: Rope Input Processing
●Eyelet Pitch: 90cm 
●Endurance Period: Approx. 10 Years

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Aluminum(inner diameter: 12mm)