- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 004945
-
- Product Model
- Temporary Mat
-
- Thickness(mm)
- 16
-
- Width x Length(m)
- 1.1X1.8
-
- Color
- Blue
-
- JAN Code
- 4560260216512
-
- Trusco Code
- 438-7503
-
- Features
- Can be used and restored repeatedly. Has 4 holes of 30 mm diameter for fastening the anchor with the foundation, and for connecting alligator plates together. It has adequate anti-skid properties. It does not rust or corrode. It is ultra-lightweight and easy to transport. It is strong and sturdy. It does not crack under the pressure caused by heavy objects. It acts as an insulating agent when it is spread open on the floor. It is easier to use in muddy environments after stacking 2 sheets.
-
- Use
- For material storing sites and cargo stands at building sites.
-
- Material (Body)
- Polyethylene (PE)
-
- Mass(g)
- 5000
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,034.80
|
TEMPORARY MATS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Temporary Mat
-
- Thickness(mm)
- 16
-
- Width x Length(m)
- 1.1X1.8
-
- Color
- Blue
-
- JAN Code
- 4560260216512
-
- Trusco Code
- 438-7503
-
- Features
- Can be used and restored repeatedly. Has 4 holes of 30 mm diameter for fastening the anchor with the foundation, and for connecting alligator plates together. It has adequate anti-skid properties. It does not rust or corrode. It is ultra-lightweight and easy to transport. It is strong and sturdy. It does not crack under the pressure caused by heavy objects. It acts as an insulating agent when it is spread open on the floor. It is easier to use in muddy environments after stacking 2 sheets.
-
- Use
- For material storing sites and cargo stands at building sites.
-
- Material (Body)
- Polyethylene (PE)
-
- Mass(g)
- 5000
-
- Amount Of Content
- 1 pc.
Product Description
Can be used again and again. Includes 4 holes with a diameter of 30 mm for connecting with other WANIBAN floorboards or for anchoring to the floor. Has an anti-slip effect, and won't corrode or rust. For on-site materials storage space/load carriers.
Specifications of 004945
-
- Product Model
- Temporary Mat
-
- Thickness(mm)
- 16
-
- Width x Length(m)
- 1.1X1.8
-
- Color
- Blue
-
- JAN Code
- 4560260216512
-
- Trusco Code
- 438-7503
-
- Features
- Can be used and restored repeatedly. Has 4 holes of 30 mm diameter for fastening the anchor with the foundation, and for connecting alligator plates together. It has adequate anti-skid properties. It does not rust or corrode. It is ultra-lightweight and easy to transport. It is strong and sturdy. It does not crack under the pressure caused by heavy objects. It acts as an insulating agent when it is spread open on the floor. It is easier to use in muddy environments after stacking 2 sheets.
-
- Use
- For material storing sites and cargo stands at building sites.
-
- Material (Body)
- Polyethylene (PE)
-
- Mass(g)
- 5000
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,034.80
|
TEMPORARY MATS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be repeatedly used, has restorability.
●There is an anti-slip effect, it does not corrode and is not rust.Usage
●For material storage and loading platform on construction site.Specification
●W x L(m):1.1 x 1.8
●Thickness(mm):16
●SPQ(sheet):4
●Color: BlueMaterials
●Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?