1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Bench Bed

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compact Bench Bed
  • Compact Bench Bed
  • Compact Bench Bed
  • Compact Bench Bed
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 31,036.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact size with a 630 mm depth that allows easy securing of passages. Easily becomes a bed.

Part Number
MBC-91SB-BESALE
MBC-91SB-BLSALE
MBC-91SB-ROSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 31,036.00

฿ 28,965.90

BENCHES 1 Piece(s) 40 Day(s) BrownBeige453-44411 unit

฿ 31,036.00

฿ 28,965.90

BENCHES 1 Piece(s) 40 Day(s) BlueBlue453-44681 unit

฿ 31,036.00

฿ 28,965.90

BENCHES 1 Piece(s) 40 Day(s) RedRose453-44761 unit

Loading...

  1. 1

Basic Information

Product Model Bench Type Backrest Included Width(mm) 1800
Depth(mm) 630 Seated Height(mm) 400 Mass(g) 25000
Features Compact size with 630 mm depth which allows easy securing of passages. It can also become a bed easily. Specifications Finished product Body Wooden Frame, Urethane Foam, Leather Cover
Leg Wooden Frame, Urethane Foam, Leather Cover Legs Ends 50.8φ Black (PE) Amount Of Content 1 unit