(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Projector, Halogen Light Rainproof Vise-Mounted Type/Drum Stand Type

Projector, Halogen Light Rainproof Vise-Mounted Type/Drum Stand Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,688.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PH-305KN
PH-505KN
PHD-307KN
PHD-307N
PHD-507KN
PHD-507N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Details Type Cord Length
(m)
Ground JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 4,688.45

PROJECTORS 1 Piece(s) 12 Day(s) 5950 300 PH Type, Vise-mounted Type (with Ground) 5 - 4930510321431 453-8528 2910 1 unit

฿ 4,833.58

PROJECTORS 1 Piece(s) 10 Day(s) 10500 500 PH Type, Vise-mounted Type (with Ground) 5 - 4930510321486 453-8552 2910 1 unit

฿ 8,331.32

PROJECTORS 1 Piece(s) 19 Day(s) 5950 x 2 Lamps 300 PHD Type, Drum Stand Type 7 4930510321516 453-8650 5100 1 unit

฿ 7,453.67

PROJECTORS 1 Piece(s) 19 Day(s) 5950 x 2 Lamps 300 PHD Type, Drum Stand Type 7 - 4930510321509 453-8668 4880 1 unit

฿ 8,467.38

PROJECTORS 1 Piece(s) 12 Day(s) 10500 X 2 Lamps 500 PHD Type, Drum Stand Type 7 4930510321530 453-8676 5100 1 unit

฿ 7,586.70

PROJECTORS 1 Piece(s) 12 Day(s) 10500 X 2 Lamps 500 PHD Type, Drum Stand Type 7 - 4930510321523 453-8684 4880 1 unit

Basic Specifications

  • Type
    Halogen
  • Product Type
    Emitter
  • Special Type
    Other
  • Power Supply(V)
    100
  • Features
    Bright and long-operating as a result of high-luminosity design. The large reflection plate ensures more efficient light projection. Made of aluminum die cast, it is designed to have a high heat radiating effect. Fully rainproof.
  • Inner capacity
    1 unit

Product Description

Halogen light with multiple light design that allows brighter wide-range irradiation.
[Features]
· PH-305KN/PH-505KN: Outdoor-use halogen light, with grounding.
· PHD-307KN/PH-307N/PH-507KN/PH-507N: For outdoors, with halogen illumination and power source supplied at the same time via the equipped cord drum.
· The large reflection plate ensures more efficient light projection.
· Equipped with rainproof cord drum, lamp switch with rainproof cover, and two-outlet rainproof outlet.
· Includes a mechanism for adjusting the angle of the light.
[Applications]
· Temporary outdoor lighting.

Part Number
PH-305KN
PH-505KN
PHD-307KN
PHD-307N
PHD-507KN
PHD-507N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Details Type Cord Length
(m)
Ground JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 4,688.45

PROJECTORS 1 Piece(s) 12 Day(s) 5950 300 PH Type, Vise-mounted Type (with Ground) 5 - 4930510321431 453-8528 2910 1 unit

฿ 4,833.58

PROJECTORS 1 Piece(s) 10 Day(s) 10500 500 PH Type, Vise-mounted Type (with Ground) 5 - 4930510321486 453-8552 2910 1 unit

฿ 8,331.32

PROJECTORS 1 Piece(s) 19 Day(s) 5950 x 2 Lamps 300 PHD Type, Drum Stand Type 7 4930510321516 453-8650 5100 1 unit

฿ 7,453.67

PROJECTORS 1 Piece(s) 19 Day(s) 5950 x 2 Lamps 300 PHD Type, Drum Stand Type 7 - 4930510321509 453-8668 4880 1 unit

฿ 8,467.38

PROJECTORS 1 Piece(s) 12 Day(s) 10500 X 2 Lamps 500 PHD Type, Drum Stand Type 7 4930510321530 453-8676 5100 1 unit

฿ 7,586.70

PROJECTORS 1 Piece(s) 12 Day(s) 10500 X 2 Lamps 500 PHD Type, Drum Stand Type 7 - 4930510321523 453-8684 4880 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1