(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rechargeable Cordless LED Light, Rain Resistant Type (with Charger)

Rechargeable Cordless LED Light, Rain Resistant Type (with Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LB-LED30LBW

  • Product Model
    LED
  • Power
    Rechargeable Type
  • Special Purpose
    Rainproof
  • Detailing Type
    Light Body + Battery
  • Total Length(mm)
    404
  • Brightness(lm)
    -
  • Illumination Intensity (0.3 m)(lx)
    1400
  • Continuous Lighting Time(Hours)
    Approx. 5
  • JAN Code
    4571169243950
  • Trusco Code
    454-8345
  • Mass(g)
    300
  • Features
    With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. (It can also be used outdoors.) It shines very brightly because it uses 30 bulbs of high-brightness LED. It can light up continuously for 5 hours. It uses a 20 mm diameter slim outer tube. It has a rainproof structure.
  • Specifications
    High Luminosity LED x 30
  • External Cylinder
    Chemical Resistant Special Plastic
  • Protection Level
    IP66
  • Amount Of Content
    1 unit
Part Number
LB-LED30LBW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,450.00

HANDY LIGHTS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Model
    LED
  • Power
    Rechargeable Type
  • Special Purpose
    Rainproof
  • Detailing Type
    Light Body + Battery
  • Total Length(mm)
    404
  • Brightness(lm)
    -
  • Illumination Intensity (0.3 m)(lx)
    1400
  • Continuous Lighting Time(Hours)
    Approx. 5
  • JAN Code
    4571169243950
  • Trusco Code
    454-8345
  • Mass(g)
    300
  • Features
    With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. (It can also be used outdoors.) It shines very brightly because it uses 30 bulbs of high-brightness LED. It can light up continuously for 5 hours. It uses a 20 mm diameter slim outer tube. It has a rainproof structure.
  • Specifications
    High Luminosity LED x 30
  • External Cylinder
    Chemical Resistant Special Plastic
  • Protection Level
    IP66
  • Amount Of Content
    1 unit

Product Description

[Features]
· With its 20 mm thin lighting part, it is appropriate for work in narrow places.
· Shines very brightly because it uses 30 bulbs of high-brightness LED.
· Continuous illumination time of about 5 hours. It uses a slim external cylinder with a diameter of 20 mm.
· It has a rainproof structure.
· It can be used for work at places where there is no power source. (can also be used outdoors)

Specifications of LB-LED30LBW

  • Product Model
    LED
  • Power
    Rechargeable Type
  • Special Purpose
    Rainproof
  • Detailing Type
    Light Body + Battery
  • Total Length(mm)
    404
  • Brightness(lm)
    -
  • Illumination Intensity (0.3 m)(lx)
    1400
  • Continuous Lighting Time(Hours)
    Approx. 5
  • JAN Code
    4571169243950
  • Trusco Code
    454-8345
  • Mass(g)
    300
  • Features
    With its 20 mm thin lighting part, it is appropriate for work at tight places. It can also be used for work at places where there is no power source. (It can also be used outdoors.) It shines very brightly because it uses 30 bulbs of high-brightness LED. It can light up continuously for 5 hours. It uses a 20 mm diameter slim outer tube. It has a rainproof structure.
  • Specifications
    High Luminosity LED x 30
  • External Cylinder
    Chemical Resistant Special Plastic
  • Protection Level
    IP66
  • Amount Of Content
    1 unit
Part Number
LB-LED30LBW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,450.00

HANDY LIGHTS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1