1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Strap (Part Number)

Long Strap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Name tag cases and keys can be attached to the hooks.
[Features]
· With safety device and length adjustment.
· 15 mm wide long strap that can be used in lengths from 900 to 1,600 mm.
· Useful for loading and unloading in warehouses where handy terminals are used.
· It is convenient for mounting cell phones / digital cameras / pens, etc.
[Applications]
· For use of handy terminals inside warehouses.
[Material]
· Recycled PET

Part Number
NB-208-BK
NB-208-BU
NB-208-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStrap Color Trusco Code

฿ 174.67

NAME HOLDER 1 Piece(s) 10 Day(s) Black433-3462

฿ 219.00

NAME HOLDER 1 Piece(s) 12 Day(s) Blue433-3471

฿ 219.00

NAME HOLDER 1 Piece(s) 12 Day(s) Red433-3489

Loading...

  1. 1

Basic Information

Product Model Name Tag Strap Width x Length(mm) 15 x 900 ~ 1,600 Advantage Comes with a hook for attaching nametag cases or keys. With a safety device and length adjustment. This 15 mm wide long strap can be extended within 900 to 1,600 mm. Handy for taking in and out of warehouses where handy terminals are used. Handy for attaching cellphones, digital cameras, pens, etc. A case for the name tag or keys, etc. can be attached since it comes with a hook. With a safety device and length adjustment.
Use For use of handy terminals in warehouses. Strap Material Recycled PET Mass(g) 21