(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ORG-11-V-B-1 |
ORG-18-V-B-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,413.00 |
DISPENSERA PARTS | 1 Pack(s) |
20 Pieces Per Package |
Same day | 365-7141 | 4571347020014 | 1 Pack (20 pcs.) | ||
฿ 1,617.10 |
DISPENSERA PARTS | 1 Pack(s) |
20 Pieces Per Package |
10 Day(s) | 365-7159 | 4571347020021 | 1 Pack (20 pcs.) |
A replacement O-ring for tube adapters to connect a dispenser and a syringe and supply air pressure.
Part Number |
---|
ORG-11-V-B-1 |
ORG-18-V-B-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,413.00 |
DISPENSERA PARTS | 1 Pack(s) |
20 Pieces Per Package |
Same day | 365-7141 | 4571347020014 | 1 Pack (20 pcs.) | ||
฿ 1,617.10 |
DISPENSERA PARTS | 1 Pack(s) |
20 Pieces Per Package |
10 Day(s) | 365-7159 | 4571347020021 | 1 Pack (20 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?