1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Shielding Screen, "Papillon" (Part Number)

Light Shielding Screen, "Papillon"
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,940.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screen has butterfly shape. Hinge type, so angle adjustment is flexible (0°-140°), and no tools are required. Protects the eyes of people in the area from harmful ultraviolet rays and visible light generated during welding work. Sheet attachment is easy with hook-and-loop tape. Frames are made of aluminum and lightweight, no adhesive is required, and recycling is easy.

Part Number
YS-PAP1818-DGSALE
YS-PAP1818-GSALE
YS-PAP1818-YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 20,940.11

฿ 15,939.61

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Dark Green4571163734058447-9386

฿ 20,940.11

฿ 15,939.61

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Green4571163734041447-9394

฿ 20,940.11

฿ 15,939.61

YSO PROTECTIVE FENCE 1 Piece(s) 40 Day(s) Yellow4571163734034447-9408

Loading...

  1. 1

Basic Information

Product Model Welding Light Shielding Fence Foot Shape Caster Model Width(mm) 1800
Height(mm) 1,800 x 2 sheets Thickness(mm) Approximately 0.35 Material Frame: Aluminum
Frame Diameter(mm) 28 Specifications Japan Fire Retardant Association Fireproof Performance Test Number Acquired AT860027 Features It is a butterfly-like shaped screen, hinge type and the angle can be adjusted freely (0° to 140°), no tools are necessary. It protects people's eyes from harmful ultraviolet rays and visible rays generated during welding. Sheet attachment is easy with Velcro tape. The aluminum-made frame is lightweight; glue is not required and it's easy to recycle.
Mass(g) 10800