(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Lubricator for Pail (Pneumatic Type)

Grease Lubricator for Pail (Pneumatic Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • *** Gun hose sold separately

Specifications of SKR110A50PAL

  • Type
    Lubricator
  • Discharge Rate(cc/min)
    1200
  • JAN Code
    -
  • Trusco Code
    467-9806
  • Maximum Discharge Pressure(MPa)
    30
  • Height x Diameter(mm)
    1315X649
  • Mass(g)
    34000
  • Mass(g) (Main Unit Only)
    Net weights 34 kg
  • Mass
    Shipping weights 37 kg
  • Applicable Grease Consistency
    #0 to #2
  • Connecting Screw Diameter
    Discharge Port : G1/4
  • Operating Air Pressure
    Air Supply 0.2~0.7MPa
  • Amount Of Content
    1 unit
Part Number
SKR110A50PAL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 168,263.92

฿ 116,236.72

GREASE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Type
    Lubricator
  • Discharge Rate(cc/min)
    1200
  • JAN Code
    -
  • Trusco Code
    467-9806
  • Maximum Discharge Pressure(MPa)
    30
  • Height x Diameter(mm)
    1315X649
  • Mass(g)
    34000
  • Mass(g) (Main Unit Only)
    Net weights 34 kg
  • Mass
    Shipping weights 37 kg
  • Applicable Grease Consistency
    #0 to #2
  • Connecting Screw Diameter
    Discharge Port : G1/4
  • Operating Air Pressure
    Air Supply 0.2~0.7MPa
  • Amount Of Content
    1 unit

Product Description

Features

  • A grease pressure pump with high-performance air-powere pump and inductor plate set on a cart.
  • This grease supply pump is suitable for maintenance of various equipment and facilities in all fields, including grease-up of vehicles and construction equipment, and for filling grease of products in production lines.

Specifications of SKR110A50PAL

  • Type
    Lubricator
  • Discharge Rate(cc/min)
    1200
  • JAN Code
    -
  • Trusco Code
    467-9806
  • Maximum Discharge Pressure(MPa)
    30
  • Height x Diameter(mm)
    1315X649
  • Mass(g)
    34000
  • Mass(g) (Main Unit Only)
    Net weights 34 kg
  • Mass
    Shipping weights 37 kg
  • Applicable Grease Consistency
    #0 to #2
  • Connecting Screw Diameter
    Discharge Port : G1/4
  • Operating Air Pressure
    Air Supply 0.2~0.7MPa
  • Amount Of Content
    1 unit
Part Number
SKR110A50PAL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 168,263.92

฿ 116,236.72

GREASE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications