(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Gun (Transparent type, For manual filling)

Grease Gun (Transparent type, For manual filling)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PH-400TM

  • Type
    Grease Gun
  • Nozzle Length(mm)
    160
  • Single discharge quantity(cc)
    1.2
  • Overall Length(mm)
    350
  • Oil tank diameter(mm)
    59
  • Direct intake maximum capacity(cc)
    500
  • Max. Pressure(MPa)
    47
  • JAN Code
    4989999265569
  • Trusco Code
    445-4863
  • Mass(g)
    1360
  • Features
    It is a transparent type that allows the remaining amount of grease to be checked at a glance.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Set Content
    Nozzle with chuck
  • Inner capacity
    1 pc.
Part Number
PH-400TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,129.00

GREASE GUNS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Nozzle Length(mm)
    160
  • Single discharge quantity(cc)
    1.2
  • Overall Length(mm)
    350
  • Oil tank diameter(mm)
    59
  • Direct intake maximum capacity(cc)
    500
  • Max. Pressure(MPa)
    47
  • JAN Code
    4989999265569
  • Trusco Code
    445-4863
  • Mass(g)
    1360
  • Features
    It is a transparent type that allows the remaining amount of grease to be checked at a glance.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Set Content
    Nozzle with chuck
  • Inner capacity
    1 pc.

Product Description

[Features]
A skeleton type that shows the remaining amount of grease at a glance.
Cartridge type for easy operation and clean hands
[Applications]
Detail greasing

Specifications of PH-400TM

  • Type
    Grease Gun
  • Nozzle Length(mm)
    160
  • Single discharge quantity(cc)
    1.2
  • Overall Length(mm)
    350
  • Oil tank diameter(mm)
    59
  • Direct intake maximum capacity(cc)
    500
  • Max. Pressure(MPa)
    47
  • JAN Code
    4989999265569
  • Trusco Code
    445-4863
  • Mass(g)
    1360
  • Features
    It is a transparent type that allows the remaining amount of grease to be checked at a glance.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Set Content
    Nozzle with chuck
  • Inner capacity
    1 pc.
Part Number
PH-400TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,129.00

GREASE GUNS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1