(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant for Food Machinery, "ARIBIO FURUDO"

Lubricant for Food Machinery, "ARIBIO FURUDO"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,234.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
319041
319141
319241
319341
319441
319541
319641
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Viscosity JAN Code Trusco Code Amount Of Content

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG68 4906725319006 447-5054 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 11 Day(s) VG100 4906725319105 447-5062 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 11 Day(s) VG150 4906725319204 447-5071 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG220 4906725319303 447-5089 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG320 4906725319402 447-5097 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG32 4906725319501 447-5101 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 11 Day(s) VG46 4906725319600 447-5119 1 Can (1 L)

Basic Specifications

  • Product Type
    Oil
  • NSF
    NSF H1
  • Color
    Light Yellow
  • Operating Temperature Range
    -10~150℃
  • Main Components
    Poly α Olefin (PAO)
  • Mass(g)
    1100
  • Features
    Safe and secure lubricant that is registered with the NSF H1 and whose incidental contact with food is permitted. High-Safety Synthetic Oil: Gear oil that uses PAO (polyolefin) as its base. It has stable viscosity at a wide temperature range (operating temperature range: 150°C or lower).
  • Use
    For manufacturing equipment, cleaning equipment, refilling equipment, packaging equipment and transportation equipment for food, medical products, and cosmetics.
  • Amount Of Content
    1 Can (1 L)

Product Description

Safe and secure lubricant that is registered with the NSF H1 and whose incidental contact with food is permitted. High-Safety Synthetic Oil: Gear oil that uses PAO (poly-alpha-olefin) as its base. Has stable viscosity over a wide temperature range (operating temperature range: 150°C or less).

Part Number
319041
319141
319241
319341
319441
319541
319641
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Viscosity JAN Code Trusco Code Amount Of Content

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG68 4906725319006 447-5054 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 11 Day(s) VG100 4906725319105 447-5062 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 11 Day(s) VG150 4906725319204 447-5071 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG220 4906725319303 447-5089 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG320 4906725319402 447-5097 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 8 Day(s) VG32 4906725319501 447-5101 1 Can (1 L)

฿ 3,234.82

LUBRICANTS FOR FOOD MACHINE 2 Piece(s) 11 Day(s) VG46 4906725319600 447-5119 1 Can (1 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1