1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air duster (Part Number)

AIR BLOW GUN/NOZZLE

Air duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,391.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Features a 2-way type that allows the air hose connection nipple to be mounted either on top or bottom. The lever allows for adjustable flow strength.

 
Part Number
K-601-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,391.83

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Air Blast Gun Body / Set Items Only Body Total Length(mm) 390
Maximum Operating Pressure(Mpa) 1 Details Model Lever Type/Two-way Type/Nipple Type Air Mounting Port G1/4
Nozzle Inlet Diameter(mm) 2 Nozzle Fixing Port G1/8 Nozzle Length(mm) 300
JAN Code 4909275081492 Trusco Code 108-2426 Mass(g) 330
Advantages The air hose connection nipple is a 2-way type which can be attached to either the top or bottom. Flow rate can be adjusted with lever operation. Use General dust work.

Please check the type/dimensions/specifications of the part K-601-3 in the Air duster series.