1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Ratchet Wrench (Part Number)

AIR RATCHET WRENCH

Air Ratchet Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,522.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is small and lightweight, and can be used effectively even in narrow places. Does not over-tighten or damage the screws. It has 5 times the efficiency compared to manual work. Overhauling automotive oil sumps, water pumps, air conditioners, etc. Disassembly work in automobile plate metal work.

Part Number
KR-153
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,522.66

AIR RATCHET WRENCH 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) 10 Operating Air Pressure(Mpa) 0.6 Socket Insertion Angle(mm) 9.5
Maximum Tightening Torque(N▪m) 30 Number of No-load Revolutions(rpm) 160 Air Consumption(m³/min) 0.25
Exhaust Front Hose Fixing Port Rc1/4 Total Length(mm) 285
JAN Code 4560246020034 Trusco Code 440-0593 Mass(g) 900
Advantages Small, lightweight, and can be used effectively even in narrow parts. Does not over-tighten or damage the screws. It is five times more efficient than manual work. Use For overhauling automotive oil sumps, water pumps, air-conditioner, etc. For overhauling involving automotive plate metal. Accessories Coupling Plug 20PM