1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kuken Air Belt Sander KBS-12 (Part Number)

AIR BELT SANDER

Kuken Air Belt Sander KBS-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,355.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The angle of the arm can be adjusted for different working purposes. Built-in noise-canceling material. Safe design to protect the operator.

Part Number
KBS-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,355.75

AIR BELT SANDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 287 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 16000
Belt Speed(m/min) 1360 Air Consumption(m³/min) 0.34 Exhaust Rear
Belt Dimension(mm) 10X330・12X330 Hose Fixing Port Rc1/4 JAN Code 4560246020898
Trusco Code 448-4894 Mass(g) 840 Advantages The arm can be adjusted for different working purposes. Sound insulation material built in. Safe design to protect the operator.
Use Automobile plate metal work. For weld bead removal and spot removal. For chamfering and deburring iron, aluminum, woodwork, FRP, and die cast metal product. Accessories Coupling plug 20 PM hex bar wrench 3 MM 1/4 inch regulator belt paper 12 x 330 # 60 belt paper 12 x 330 # 80 belt paper 12 x 330 #120

Please check the type/dimensions/specifications of the part KBS-12 in the Kuken Air Belt Sander KBS-12 series.