(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Collet type. It is ideal for automobile body stripes and double-sided tape removal tasks.
Product Model | Normal Type | Chuck Inner Diameter(mm) | 6 | Number of No-load Revolutions(rpm) | 3400 |
---|---|---|---|---|---|
Total Length(mm) | 203 | Operating Air Pressure(Mpa) | 0.6 | Air Consumption(m³/min) | 0.45 |
Exhaust Direction | Front | Hose Take-in Port | Rc1/4 | JAN Code | 4560246021000 |
Trusco Code | 440-0585 | Mass(g) | 740 | Set content | KG-25 Eraser (88MMX15T) KG-25 Single-Side Wrench 14HEX Coupling Plug 20 PM 1/4 Inch Regulator |
Use | It is ideal for automobile body stripes and double-sided tape removal tasks. | Advantages | Collet type. |
Please check the type/dimensions/specifications of the part KG-25 in the Air Straight Grinder (Eraser Type) series.
How can we improve?
How can we improve?