(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Super A (Fabric Shears with Replaceable Blade)

All Super A (Fabric Shears with Replaceable Blade)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 526-A

  • Product Model
    Screw Cutter
  • Total Length(mm)
    260
  • Blade Length(mm)
    105
  • Blade Thickness(mm)
    4.2
  • JAN Code
    4965280853011
  • Trusco Code
    395-7667
  • Mass(g)
    240
  • Features
    Cutting scissors with replaceable blades to sustain effortless sharpness. Economical due to its replaceable blades. Blade edges are given a hard chrome finish. Grip is of die cast aluminum.
  • Material
    Blade: High carbon blade steel
Part Number
526-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,237.29

SCISSORS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Screw Cutter
  • Total Length(mm)
    260
  • Blade Length(mm)
    105
  • Blade Thickness(mm)
    4.2
  • JAN Code
    4965280853011
  • Trusco Code
    395-7667
  • Mass(g)
    240
  • Features
    Cutting scissors with replaceable blades to sustain effortless sharpness. Economical due to its replaceable blades. Blade edges are given a hard chrome finish. Grip is of die cast aluminum.
  • Material
    Blade: High carbon blade steel

Product Description

Cutting scissors with replaceable blades to sustain effortless sharpness. Economical replacement blade type. The blade part has a hard chrome finish. Diecast aluminum grip.

Specifications of 526-A

  • Product Model
    Screw Cutter
  • Total Length(mm)
    260
  • Blade Length(mm)
    105
  • Blade Thickness(mm)
    4.2
  • JAN Code
    4965280853011
  • Trusco Code
    395-7667
  • Mass(g)
    240
  • Features
    Cutting scissors with replaceable blades to sustain effortless sharpness. Economical due to its replaceable blades. Blade edges are given a hard chrome finish. Grip is of die cast aluminum.
  • Material
    Blade: High carbon blade steel
Part Number
526-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,237.29

SCISSORS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1