- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
(Merry) Large-Diameter Cable Stripper
Specifications of LW25
-
- Stripping Ability Range
- O.D. φ25 mm or Less/ Core diameter φ8 mm or More
-
- Overall Length(mm)
- 195
-
- JAN Code
- 4953881433008
-
- Trusco Code
- 400-5392
-
- Mass(g)
- 245
-
- Features
- Can be removed from the middle portion or the ends of thick electrical lines. Made of aluminum, and thus lightweight.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,948.04
|
CABLE STRIPPER
|
1 Piece(s)
|
|
5 Day(s)
|
Basic Specifications
-
- Stripping Ability Range
- O.D. φ25 mm or Less/ Core diameter φ8 mm or More
-
- Overall Length(mm)
- 195
-
- JAN Code
- 4953881433008
-
- Trusco Code
- 400-5392
-
- Mass(g)
- 245
-
- Features
- Can be removed from the middle portion or the ends of thick electrical lines. Made of aluminum, and thus lightweight.
Product Description
Can strip the middle or ends of thick electrical cables with ease. Made of aluminum and lightweight.
Specifications of LW25
-
- Stripping Ability Range
- O.D. φ25 mm or Less/ Core diameter φ8 mm or More
-
- Overall Length(mm)
- 195
-
- JAN Code
- 4953881433008
-
- Trusco Code
- 400-5392
-
- Mass(g)
- 245
-
- Features
- Can be removed from the middle portion or the ends of thick electrical lines. Made of aluminum, and thus lightweight.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,948.04
|
CABLE STRIPPER
|
1 Piece(s)
|
|
5 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is possible to easily peel the middle part, or the end of the wire.
●Because it is made of aluminum, it is lightweight.Specification
●Total Length(mm):195
●SPQ(piece):6
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?