(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CC-0301 |
CC-0302 |
CC-0303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (IV Wire) (㎜²) |
Overall Length (mm) |
Cutting Capacity IV Line (mm2) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,613.00 |
MCC CABLE CUTTER | 1 Piece(s) | 5 Day(s) | 100(φ22) | 465 | IV line 100 (O.D. 22) | 4989065102521 | 117-6021 | 1650 | ||
฿ 6,444.00 |
MCC CABLE CUTTER | 1 Piece(s) | 5 Day(s) | 250(φ30) | 760 | IV line 250 (O.D. 30) | 4989065102538 | 117-6048 | 4100 | ||
฿ 16,304.00 |
MCC CABLE CUTTER | 1 Piece(s) | 5 Day(s) | 800(φ50) | 1065 | IV line 800 (O.D. 50) | 4989065102545 | 117-6064 | 9000 |
The blade is made of special-purpose steel and has a unique shape that matches the material (cable) to be cut. Cuts cables, soft copper wire and aluminum wire.
Part Number |
---|
CC-0301 |
CC-0302 |
CC-0303 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (IV Wire) (㎜²) |
Overall Length (mm) |
Cutting Capacity IV Line (mm2) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,613.00 |
MCC CABLE CUTTER | 1 Piece(s) | 5 Day(s) | 100(φ22) | 465 | IV line 100 (O.D. 22) | 4989065102521 | 117-6021 | 1650 | ||
฿ 6,444.00 |
MCC CABLE CUTTER | 1 Piece(s) | 5 Day(s) | 250(φ30) | 760 | IV line 250 (O.D. 30) | 4989065102538 | 117-6048 | 4100 | ||
฿ 16,304.00 |
MCC CABLE CUTTER | 1 Piece(s) | 5 Day(s) | 800(φ50) | 1065 | IV line 800 (O.D. 50) | 4989065102545 | 117-6064 | 9000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?