(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable cutter, replacement blade (SCC250R)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCC250R
SCC500R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Models Trusco Code Mass
(g)

฿ 4,135.45

HTT CABLE CUTTER HAND TYPE 1 Piece(s) 31 Day(s) SC250R 351-7756 660

฿ 6,445.38

HTT CABLE CUTTER HAND TYPE 1 Piece(s) 31 Day(s) SC500R 351-7764 1290

Product Description

A spare blade for HIT's Cable Cutter

Part Number
SCC250R
SCC500R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Models Trusco Code Mass
(g)

฿ 4,135.45

HTT CABLE CUTTER HAND TYPE 1 Piece(s) 31 Day(s) SC250R 351-7756 660

฿ 6,445.38

HTT CABLE CUTTER HAND TYPE 1 Piece(s) 31 Day(s) SC500R 351-7764 1290

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1