(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) Duct Cutter Resin Plate【5 Pieces Per Package】 (PB-SX15-5P)

(Merry) Duct Cutter Resin Plate (PB-SX15-5P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PB-SX15-5P
PB-SX25-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible Model JAN Code Trusco Code Mass
(g)

฿ 434.68

MUR DUCT CUTTER 1 Pack(s)

5 Pieces Per Package

31 Day(s) SX15 4953881432452 368-9166 11/bag

฿ 285.40

MUR DUCT CUTTER 1 Pack(s)

5 Pieces Per Package

31 Day(s) SX25 4953881432490 368-9182 19/bag

Basic Specifications

  • Product Type
    Other Parts
  • The Number of each bag(piece)
    5
  • Features
    Includes replacement resin plate for SX25 (5 pieces).
  • Application
    Resin Plate for SX25.

Product Description

Includes replacement resin plate for SX25 (5 pieces).

Part Number
PB-SX15-5P
PB-SX25-5P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible Model JAN Code Trusco Code Mass
(g)

฿ 434.68

MUR DUCT CUTTER 1 Pack(s)

5 Pieces Per Package

31 Day(s) SX15 4953881432452 368-9166 11/bag

฿ 285.40

MUR DUCT CUTTER 1 Pack(s)

5 Pieces Per Package

31 Day(s) SX25 4953881432490 368-9182 19/bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1