(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Conditioner Duct Cutter

Air Conditioner Duct Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of ADC-101

  • Product Type
    Polyvinyl chloride tube cutter
  • Overall Length(mm)
    305
  • Application
    Ideal for piping work for air conditioners.
  • Blade Length(mm)
    120
  • JAN Code
    4989065111813
  • Trusco Code
    408-7984
  • Mass(g)
    660
  • Features
    The cover and base of air conditioner piping can be cut at the same time. The blade can be opened with one touch. Provides a clean cut end.
  • Cutting Object
    SD-66・77・100、LD-70・90、MD-751・851、DAS060・080・010、DD-60・75・100、K-TD6A・8A・10A・K-TL7A・9A、K-TS85A、K-TM75A・85A
Part Number
ADC-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,272.49

MCC DUCT CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Overall Length(mm)
    305
  • Application
    Ideal for piping work for air conditioners.
  • Blade Length(mm)
    120
  • JAN Code
    4989065111813
  • Trusco Code
    408-7984
  • Mass(g)
    660
  • Features
    The cover and base of air conditioner piping can be cut at the same time. The blade can be opened with one touch. Provides a clean cut end.
  • Cutting Object
    SD-66・77・100、LD-70・90、MD-751・851、DAS060・080・010、DD-60・75・100、K-TD6A・8A・10A・K-TL7A・9A、K-TS85A、K-TM75A・85A

Product Description

The decorative cover and base of air conditioner piping can be cut at the same time. The blade is opened with "one touch" using just one hand. Cuts cleanly.

Specifications of ADC-101

  • Product Type
    Polyvinyl chloride tube cutter
  • Overall Length(mm)
    305
  • Application
    Ideal for piping work for air conditioners.
  • Blade Length(mm)
    120
  • JAN Code
    4989065111813
  • Trusco Code
    408-7984
  • Mass(g)
    660
  • Features
    The cover and base of air conditioner piping can be cut at the same time. The blade can be opened with one touch. Provides a clean cut end.
  • Cutting Object
    SD-66・77・100、LD-70・90、MD-751・851、DAS060・080・010、DD-60・75・100、K-TD6A・8A・10A・K-TL7A・9A、K-TS85A、K-TM75A・85A
Part Number
ADC-101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,272.49

MCC DUCT CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1