(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1055CC |
1065CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Dimensions (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective Internal Dimension Frontage (mm) |
Effective Internal Dimension Depth (mm) |
Effective Internal Dimension Height (mm) |
Trusco Code | Applicable Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,793.00 |
PLC HARDBACK TABLET CASE | 1 Piece(s) | 12 Day(s) | 239X178X31 | 370 | 217 | 140 | 22 | 431-8013 | 7 inch tablet, iPad mini | ||
฿ 6,190.00 |
PLC HARDBACK TABLET CASE | 1 Piece(s) | 19 Day(s) | 276X236X31 | 570 | 253 | 197 | 21 | 431-8021 | iPad, iPad 2 10-inch tablets |
Protector tool case for tablet.
Part Number |
---|
1055CC |
1065CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Dimensions (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective Internal Dimension Frontage (mm) |
Effective Internal Dimension Depth (mm) |
Effective Internal Dimension Height (mm) |
Trusco Code | Applicable Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,793.00 |
PLC HARDBACK TABLET CASE | 1 Piece(s) | 12 Day(s) | 239X178X31 | 370 | 217 | 140 | 22 | 431-8013 | 7 inch tablet, iPad mini | ||
฿ 6,190.00 |
PLC HARDBACK TABLET CASE | 1 Piece(s) | 19 Day(s) | 276X236X31 | 570 | 253 | 197 | 21 | 431-8021 | iPad, iPad 2 10-inch tablets |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?