(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TH-9056 |
TH-9057 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Set Content | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 182.80 |
TRC MICRO DOUBLE HEAD HAMMER | 1 Piece(s) | 1 Day(s) | Iron (flat), Brass, Nylon | 4989999242058 | 437-6447 | 25/set | ||
฿ 180.32 |
TRC MICRO DOUBLE HEAD HAMMER | 1 Piece(s) | 1 Day(s) | Nylon 3 | 4989999242065 | 437-6455 | 9/set |
[Features]
· Replacement head for "Micro Double-Ended Hammer" made by TRUSCO NAKAYAMA.
Part Number |
---|
TH-9056 |
TH-9057 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Set Content | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 182.80 |
TRC MICRO DOUBLE HEAD HAMMER | 1 Piece(s) | 1 Day(s) | Iron (flat), Brass, Nylon | 4989999242058 | 437-6447 | 25/set | ||
฿ 180.32 |
TRC MICRO DOUBLE HEAD HAMMER | 1 Piece(s) | 1 Day(s) | Nylon 3 | 4989999242065 | 437-6455 | 9/set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?