(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Nippers

Electronic Nippers

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TBEN-125

  • Product Category
    Nippers
  • Plier Type
    Pliers
  • Overall Length(mm)
    132
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • JAN Code
    4989999243932
  • Trusco Code
    437-8164
  • Mass(g)
    70
  • Features
    It has a wide range of applications such as precision machining and electric appliances repair.
  • Features 2
    Anti-slip grip
  • Specifications
    Round Blade / Thick Blade, with Spring
Part Number
TBEN-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 592.23

MINICUTTINGNIPPERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Plier Type
    Pliers
  • Overall Length(mm)
    132
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • JAN Code
    4989999243932
  • Trusco Code
    437-8164
  • Mass(g)
    70
  • Features
    It has a wide range of applications such as precision machining and electric appliances repair.
  • Features 2
    Anti-slip grip
  • Specifications
    Round Blade / Thick Blade, with Spring

Product Description

A wide range of electronic nippers.
[Features]
· Round blade nippers.
Because of the spring, work is easy even for a long time.
· Clean with antibacterial gr
· It has a wide range of applications such as precision machining and electric appliances repair.

Specifications of TBEN-125

  • Product Category
    Nippers
  • Plier Type
    Pliers
  • Overall Length(mm)
    132
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • JAN Code
    4989999243932
  • Trusco Code
    437-8164
  • Mass(g)
    70
  • Features
    It has a wide range of applications such as precision machining and electric appliances repair.
  • Features 2
    Anti-slip grip
  • Specifications
    Round Blade / Thick Blade, with Spring
Part Number
TBEN-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 592.23

MINICUTTINGNIPPERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1