(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

"Quick Screwdriver for Electrical Work" (Magnetic) (1720-2-100)

"Quick Screwdriver for Electrical Work" (Magnetic) (1720-2-100)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1720-2-75
1720-2-100
1720-2-150 SALE
1720-5-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Blade Tip JAN Code Trusco Code Specifications, blade tip Mass
(g)

฿ 140.00

SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 75 158 (+)2 4962485244316 433-6763 - 50

฿ 163.00

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.2 - 100 183 (+)2 4962485244330 433-6747 With Magnet 65

฿ 182.00

฿ 146.11

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.2 - 150 233 (+)2 4962485244323 433-6755 - 65

฿ 163.00

฿ 131.10

SCREWDRIVER 1 Piece(s) Same day Flathead (-) - 5 100 183 (-)5 4962485244347 433-6771 - 65

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Features
    A handle one size smaller. Workability is excellent because a large rotation angle can be tightened in a single rotational movement. With insulation tube.
  • Material
    Chromium-Molybdenum Vanadium Steel, PP + Elastomer Resin

Product Description

Feature
• A handle one size smaller. Workability is excellent because a large rotation angle can be tightened in a single rotational movement. With insulation tube.

Part Number
1720-2-75
1720-2-100
1720-2-150 SALE
1720-5-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Blade Tip JAN Code Trusco Code Specifications, blade tip Mass
(g)

฿ 140.00

SCREWDRIVER 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 75 158 (+)2 4962485244316 433-6763 - 50

฿ 163.00

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.2 - 100 183 (+)2 4962485244330 433-6747 With Magnet 65

฿ 182.00

฿ 146.11

SCREWDRIVER 1 Piece(s) Same day Phillips (+) No.2 - 150 233 (+)2 4962485244323 433-6755 - 65

฿ 163.00

฿ 131.10

SCREWDRIVER 1 Piece(s) Same day Flathead (-) - 5 100 183 (-)5 4962485244347 433-6771 - 65

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●One size small handle.
●The turning square to tightened by one rotation operation is large, outstanding usability.
●With insulation tube.

Specification

●SPQ(piece):6
●Blade Edge: With magnet

Materials

●Chrome Molybdenum Vanadium Steel
●PP + Elastomer Plastic