1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

waterproof data logger record proof (Part Number)

FUD DATA LOGGER

waterproof data logger record proof
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,775.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It can be used with PaSoRi (RC-S380/S) and PCs with built-in FeliCa ports.
·NFC communication function ·It is possible to install "WATCH LOGGER NFC control application" on smartphones and tablets that support Android.
·Measurement data printable in report format for record certification reports.
·Impact types (5 to 75 G) measure in 3 axes (X, Y, Z) and can also measure temperature at the same time.
·"FeliCa" and "PaSoRi" are registered trademarks of Sony Corporation.
·"FeliCa" and "PaSoRi" are registered trademarks of Sony Corporation.
[Applications]
·For medical fields / food-related logistics.
·For work environment settings such as factories, etc.
·For temperature control in warehouses.
·Mobile phone (NTT DoCoMo FeliCa compatible) can be checked when you want to see it.

Features

●Can be used on PC with built-in port for PaSoRi (RC-S380/S)/FeliCa. 
●NFC transmission function can be used by installing [WATCH LOGGER NFC control application] on android compatible smartphone/tablet.

Usage

●For logistics of medical field/food related.
●Work environment settings for factories and others.

Specification

●Temperature Min Display(°C):0.1
●Measurement Item: Temperature, Humidity, Impact
●Container Protection Class: IP67
●Power Supply: Lithium Coin Cell Battery(CR2477)x 1(accessory)
●W x D x H: 90 x 15 x 34mm
●Data Memory Number(temperature and humidity): 16,000 Each
Part Number
KT-255F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,775.36

FUD DATA LOGGER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Temperature and Humidity Recorder (Logger) Measurement Temperature Range(°C) -40 – 80 Minimum Temperature Display(°C) 0.1
Drip-proof/waterproof function None Minimum humidity display(%RH) 1 Measurement moisture range(%RH) 5~90
Width(mm) 90 Depth(mm) 15 Height(mm) 34
Sensor Built-in Type JAN Code 4571226380437 Trusco Code 453-7211
Mass(g) 45 Power Supply Coil Type Lithium Battery (CR2477) x 1 pc (Supplied) Measurement Target Temperature/humidity
Temperature and humidity data memory number 16000 each Material ABS / Heat Resistant Acrylic Panel Use For distribution in the medical sector/foodstuff-related. For work environment settings at plants, etc.
Features PaSoRi (RC-S330/S)/Laptop with built-in FeliCa port, can be used with /FeliCa-supporting mobile phones. As the measurement data can be printed out, can be used as a report of proof of records. Container protection class IP67

Please check the type/dimensions/specifications of the part KT-255F in the waterproof data logger record proof series.