1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Thermometer "CT-3000WP Series" With HOLD Function (Part Number)

CUS DIGITAL THERMOMETER

Waterproof Thermometer "CT-3000WP Series" With HOLD Function
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,325.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof thermometer that can be used securely in wet areas. With probe TS-02WP (standard sensor) and wrist strap.

Part Number
CT-3100WP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,325.00

CUS DIGITAL THERMOMETER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -40~250 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function Waterproof Width(mm) 70 Depth(mm) 40
Height(mm) 175 JAN Code 4983621200089 Trusco Code 449-2072
Mass(g) 150 Sampling 1 time / 2 seconds Degree of protection for enclosure IP X 6 (Main Body), IP X 7 (Probe)
Material ABS Resin Application For measuring the temperature at work sites that are in immediate contact with water. For measuring the temperature in the kitchen areas. Features It is a waterproof thermometer that is safe to use in wet areas. Possesses a probe TS-02WP (standard sensor) and wrist strap.
Power Supply AAA Batteries x 2 (Sold Separately)

Please check the type/dimensions/specifications of the part CT-3100WP in the Waterproof Thermometer "CT-3000WP Series" With HOLD Function series.