1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Differential Pressure Meter (Part Number)

CUS DIFFERENTIAL MANOMETER

Digital Differential Pressure Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,376.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small type with a stylish design. Includes maximum value/minimum value/average value functions. With auto power off function convenient for avoiding problems due to forgetting power-off. Equipped with a back light function with which the display can be easily confirmed. Pressure measurement of piping.

 
Part Number
DPG-01U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,376.00

CUS DIFFERENTIAL MANOMETER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Differential Pressure Gauge Material Resin Application Measurement of gas flow pressure and exhaust draft pressure
Resolution(hPa) 0.01 Measurement range(hPa) 0–100 Width(mm) 50
Depth(mm) 20.6 Height(mm) 115.5 JAN Code 4983621330021
Trusco Code 449-2137 Mass(g) 117 Accuracy ±0.03hPa(00.30hPa)/±0.05hPa(0.311.00hPa)/±(1.5%rdg+0.1hPa)
Power Supply AAA Batteries x 2 (Sold Separately) Material Details ABS Resin Application details Pressure measurement of piping.

Please check the type/dimensions/specifications of the part DPG-01U in the Digital Differential Pressure Meter series.