(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of metal (aluminum and stainless steel), and thus robust and durable. Compact and easy-to-use, applicable to various purposes. Can be easily attached or detached with the lever at hand. For collecting and tidying scattered nails and mixed iron filings.
Magnet Adsorption Force(N) | 40 | Product Model | Magnet handle | Width(mm) | 95 |
---|---|---|---|---|---|
Depth(mm) | 38 | Height(mm) | 215.5 | Magnet Material | Ferrite Magnet |
Body Material | Aluminum Alloy / Steel / Stainless Steel (SUS304) | Adsorption Face Material | Stainless Steel (SUS304) | JAN Code | 4560121180136 |
Trusco Code | 444-3209 | Mass(g) | 390 | Use | For collecting and tidying scattered nails and mixed iron filings. |
Features | Made of metal (aluminum and stainless steel). Hence, strong and durable. It is compact, easy-to-use and has several applications. Can be attached or removed easily by performing a handy lever operation. |
Please check the type/dimensions/specifications of the part SM1025 in the Hand magnetic catch SM1025 series.
How can we improve?
How can we improve?