1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Plate Scale (Built-in Weight Adjustment Model) (Part Number)

Top Plate Scale (Built-in Weight Adjustment Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is the definitive entry model that combines robustness and easy operation.
[Features]
·Easy to clean with a structure that has few grooves and unevenness.
·Weighing technology from METTLER TOLEDO ensures stability and accuracy. Get fast, reliable results with your ME balance. With the built-in weight adjustment function, the balance can be adjusted with a single push of a button.
·It is an eco-friendly product with a simple design and outstanding operability that is resistant to shocks, water droplets, and dust.
·Ergonomically designed to make daily weighing tasks easier and more efficient. Key features are accessible at the touch of a button. Accurate and reliable weighing work is always achieved.
·Lightweight essence and other features: High reliability, efficient operation, and basic functions.
·Easy operation with easy-to-read display.
·This robust balance not only supports your daily work with easy operation and fast weighing results, it is also easy to clean, has a front leg leveling function, and has a built-in weight with a single key press. It has many excellent features such as being able to be adjusted (calibrated).
·The ME scale is designed for high durability. The one-piece metal base and reinforced body ensure long-lasting, reliable and accurate weighing results.

Part Number
ME2002
ME3002
ME4002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Trusco Code

฿ 999,999,999.00

MTL ELECTRONIC BALANCE 1 Piece(s) Quote 2200453-7271

฿ 999,999,999.00

MTL ELECTRONIC BALANCE 1 Piece(s) Quote 3200453-7289

฿ 999,999,999.00

MTL ELECTRONIC BALANCE 1 Piece(s) Quote 4200453-7297

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Minimum Display(g) 0.01
Weighing Pan Shape Square Plate Battery Support None Computer Connectivity Function None (Connection Unavailable)
Weighing Pan Dimensions D(mm) 180 Weighing Pan Dimensions W(mm) 180 Printer Connection Function None (Connection Unavailable)
Dust-proof / Waterproof Function None Detailed Type No housing Mass(g) 4600
Features Definitive entry model version combining ruggedness and easy operation. The structure has few grooves or irregularities for easy cleaning. Simple, one-touch adjustment made possible by installation of built-in weight. Simple design, environmentally friendly eco products with excellent durability and operability with respect to impacts, water droplets, dust, etc. (Up to 50% power consumption reduction / 9 types of weighing applications compared to our company) Interface: RS232 Test specification Not applicable Sensor method specification Load Cell System
Specified Power Supply AC Adapter (Included) Windbreak NA