1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Re-Threading Die (Unify Coarse Screw) (Part Number)

Hexagonal Re-Threading Die (Unify Coarse Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used when cleaning out bolts/screws.
· Work can be done using a monkey wrench.
· This product can be used in place of a round die when modifying the screw thread ridges.
[Work Materials] Low-Carbon Steel (carbon alloy less than 0.25%).
[Applications]
· For fixing UNC (Unified Coarse) thread.

Part Number
TD6-1/2UNC13
TD6-1/4UNC20
TD6-1UNC8
TD6-3/4UNC10
TD6-3/8UNC16
TD6-5/8UNC11
TD6-5/16UNC18
TD6-7/8UNC9
TD6-7/16UNC14
TD6-9/16UNC12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Tap Type Thickness
(mm)
2-Surface Width Dimension
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,086.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 1/2UN13Modification/removal Tool12.727.04989999232240432-940640

฿ 905.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 1/4UN20Modification/removal Tool6.315.04989999232202432-936810

฿ 3,395.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 1UN8Modification/removal Tool25.446.04989999232295432-9457200

฿ 1,990.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 3/4UN10Die1936.54989999232271432-9431100

฿ 905.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 3/8UN16Die9.519.14989999232226432-938415

฿ 1,670.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 5/8UN11Die15.832.04989999232264432-942270

฿ 905.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 12 Day(s) 5/16UN16Die8.017.54989999232219432-937610

฿ 2,444.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 7/8UN9Die22.2414989999232288432-9449150

฿ 985.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 7/16UN14Die11.122.24989999232233432-939230

฿ 1,538.00

TRC HEX-HEAD SARAEDIES(UNC) 1 Piece(s) 1 Day(s) 9/16UN12Die12.727.04989999232257432-941440

Loading...

  1. 1

Basic Information

Tool Material Type Alloy Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) Application For fixing UNC (Unified Coarse) thread.
Material Low Alloy Steel (SKS) Features Use when cleaning out bolts or screws. Operations can be performed with a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges.